IESNA:LM-63-2002
[TEST]P1504755
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-54)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-BLAK-PS (3000K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9093
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6066.5 6051.9 6059.2 6037.3 5990.3 5948.1 5886.5 5796.5 5691.9 5586.5
5485.2 5369.2 5236.2 4878.7 4387.3 3785.7 3077.9 2391.1 1799.2 1250.3
748.4 325.1 133.8 80.3 43 31.6 25.1 22.7 21.1 18.6
16.2 13 10.5 7.3 4.9 2.4 0
